The MCP795XX PICtail™ Plus Daughter Board demonstrates the features and abilities of the 14-pin MCP795W2X and MCP795W1X SPI Real-Time Clock/Calendar (RTCC) family in standard development platforms. This daughter board will support the full featured 14-pin MCP795W2X and MCP795W1X devices. By designing this daughter board with both PICtail and PICtail Plus connectors, it will operate with the Explorer 16 Development Board and the PICDEM PIC18 Explorer Board. Also included is a 3V coin cell battery for backup power to the RTCC.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| SPI RTCC PICtail Daughter Board Info Sheet | Miscellaneous | Download |
Live Chat