We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164138-1

MRF89XAM8A PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • European ETSI certified
  • Board contains the MRF89XAM8A surface mount module
  • Plugs into multiple Microchip demonstration and development boards
  • Compatible with the PICDEM PIC18 Explorer Board (DM183032) for 8-bit microcontroller development
  • Compatible with the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development
  • Targeted for the MiWi™ Development Environment and other proprietary wireless protocol applications
  • Perfect solution for low-cost, low-power, complete embedded wireless applications

Overview


The MRF89XAM8A PICtail/PICtail™ Plus Daughter Board is a demonstration and development daughter board for the MRF89XAM8A, an ETSI certified 868 MHz radio transceiver module.

The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and development boards like the PICDEM PIC18 Explorer Board (DM183032) for 8-bit microcontroller development, or the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development.

Targeted for the MiWi™ Development Environment and other proprietary wireless protocol applications, the MRF89XAM8A is a perfect solution for low-cost, low-power, complete embedded wireless applications.  Supporting software stacks and application notes may be downloaded from Wireless Connectivity Solutions.

Package Contents
  • Two MRF89XAM8A PICtail/PICtail™ Plus Daughter Boards

Documentation


Title
Document Id
MRF89XAMxA Pictail/Pictail Plus Daughter Board Information Sheet Download ae3646ca-d33d-40d4-adb0-36e4013b309f
MRF89XAMxA PICtail/PICtail Plus Daughter Board User's Guide Download 2485c92d-a930-411a-aefd-0e5e9151de07
MRF89XAM8A Data Sheet 868 MHz Ultra-Low Power Sub-GHz Transceiver Module Download 207a9575-ad5e-402d-9b75-ddd69fd22eb2
AC164138-1 Regulatory Approval Documentation Download fb4bd60e-8e0a-422a-ac51-c8f9d42b9d79

Software


Title
Date
MRF89XAM8A Reference Design Files Download 24 Jun 2015