The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).
The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                
                     Document Category 
                 | 
            |
|---|---|---|---|
| Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller | 28 Apr 2011 | Link | Application Notes |