Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics Display Powertip 4.3in. 480x272 Board

Part Number: AC164127-6

Summary:

The Graphics Display Powertip 4.3” 480x272 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 4.3” WQVGA (480x272) TFT LCD with 24-bit parallel RGB interface
    • Resistive 4-wire touch screen

Summary

The Graphics Display Powertip 4.3” 480x272 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).