Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics LCD Controller PICtail Plus SSD1926 Board

Part Number: AC164127-5

Summary:

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Graphics display controller Solomon Systech SSD1926 supporting 4/8 bit STN, 4/8 bit CSTN, 18-bit HR-TFT, and 9/12/18/24 bit TFT interface
    • SD/MMC Card socket, connected to SSD1926 via 4-wire interface
    • 16 Megabit (2Mx8) serial flash memory for additional data storage
    • Display connector for interfacing with different display boards
    • PICtail Plus Interface for connecting to Explorer 16 Development Board
    • PIC32 Starter Kit Connector

Summary

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).


Package Contents