**For development reference only, not a product for sale**
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
The 200W Wireless Power reference design implements a proprietary protocol developed from several years of R&D and granted U.S patents in the field of wireless power. The 200W solution is ideal for applications such as Power Tools, Vacuum Robots, Industrial Slip Rings, Small Electric Vehicles and Drones.
The Transmitter can be powered from an 8- 24V D.C input and the receiver can regulate it's output voltage within this range. The system operates at 90% efficiency at 100W power and a Z-distance of 5-10mm.
Do you want a demonstration?
This reference designs hardware is not currently available for purchase. You can request a demonstration. Please contact local sales office in your geography to request a demonstration. Click here to find worldwide network of Sales & Support