Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB XC Site License

Part Number: MPLAB XC Site License

Summary:

Site License
MPLAB® XC Compilers produce highly optimized code. Site licenses are available in the PRO edition, which has the most features and produces the best code optimization of any of Microchip's compilers. The site license is installed on a network and can be quoted for seats of five and greater, which can be mixed between any of the compilers: MPLAB XC8, MPLAB

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • Supports all 8-, 16- and 32- bit PIC MCUs and dsPIC® DSCs
    • Integrates with MPLAB X IDE to provide a full graphical front end:
      • Editing errors and breakpoints match the corresponding lines in source code
      • Single step through C and C++ source code to inspect variables and structures at critical points
      • Data structures with defined data types, including floating point, display in watch windows
    • Runs on Windows, Linux and Mac OS X

Summary

Site License
MPLAB® XC Compilers produce highly optimized code. Site licenses are available in the PRO edition, which has the most features and produces the best code optimization of any of Microchip's compilers. The site license is installed on a network and can be quoted for seats of five and greater, which can be mixed between any of the compilers: MPLAB XC8, MPLAB XC16 and MPLAB XC32. Site licenses can only be ordered for the PRO edition. Please contact a local sales office for more information and a quote: Global Sales

  • Intended to have one user per seat and installed on a network
  • Restricted to the number of seats purchased
  • Allows the administrator to add and remove users as needed by tying the licensed users by their host IDs.
  • Allows for volume pricing
  • Has a loan-out feature, so the license can be used like a node locked license for a specific amount of time (one month maximum on loan out)
Product numbers are:
MPLAB XC8 PRO: SW006021-SITE
MPLAB XC16 PRO: SW006022-SITE
MPLAB XC32/XC32++ PRO: SW006023-SITE

High Priority Access (HPA) for site licenses can also be ordered via quote through the local sales offices. The product number  for HPA for all license types is: SW006021-SITEH

For complete information, including downloads and full documentation, go to: www.microchip.com/mplabxc

Package Contents

Available as download only.