Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX570F512L Plug In Module

Part Number: MA320015

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX1/2/5 family of devices can be

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    PIC32MX570F512L @ 50 MHz/83 DMIPs with 512 KB Flash, 64 KB RAM, CAN, USB Device/Host/OTG and SPI/I2S

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX1/2/5 family of devices can be demonstrated with the PIC32MX570F512L PIM using Explorer 16 development board. It enables USB and CAN development with the PIC32MX570F512L MCU.