Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

KSZ8999 EVAL BOARD

Part Number: KSZ8999-EVAL

Summary:

The KS8999 demo board is designed to evaluate the performance of 9-port integration switch with PHY and frame buffer. KS8999 is configured as standalone switch with 8 ports operating in 10Mbit/s or 100Mbit/s. All of the 8 ports are set up as auto negotiation as default. The KS8999 demo board provides an industry standard MII (media independent Interface) to interface to external Processors for View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

10/16/2015
2KB
10/16/2015
10B
10/16/2015
312KB
10/16/2015
134KB
10/16/2015
706KB
10/16/2015
282KB

Product Features

    • KS8999 integrated 9-port Ethe rnet 10/100 switch • 8 RJ45 jacks for Ethernet LAN port • 1 MII (media independent Interface) connector for router and gateway applications • Micrel MIC29302BT Regulator to step down to 3.3v or 2.5v • Three LED’s per port to indicate the status and activities • 5VDC, 2.5A Universal wall power supply • All 8 ports support auto-MDI/MDIX cross over • All ports support the 100FX fiber mode

Summary

The KS8999 demo board is designed to evaluate the performance of 9-port integration switch with PHY and frame buffer. KS8999 is configured as standalone switch with 8 ports operating in 10Mbit/s or 100Mbit/s. All of the 8 ports are set up as auto negotiation as default. The KS8999 demo board provides an industry standard MII (media independent Interface) to interface to external Processors for router and gateway applications.