Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

21-Watt Universal AC LED Driver Demoboard with Accurate Average-Mode Constant Current Control

Part Number: HV9961DB1

Summary:

The HV9961 demoboard is a high-brightness LED driver employing average-mode constant current control scheme. The power conversion stage of the HV9961DB1 consists of a diode bridge rectifier followed by a buck converter operating with fixed off-time of 20μs.  The HV9961DB1 LED driver features tight regulation of the LED current within a few milliamps over the entire range of the input AC View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

6/25/2014
499KB

Product Features

    Please download the user guide for more information.

Summary

The HV9961 demoboard is a high-brightness LED driver employing average-mode constant current control scheme. The power conversion stage of the HV9961DB1 consists of a diode bridge rectifier followed by a buck converter operating with fixed off-time of 20μs.  The HV9961DB1 LED driver features tight regulation of the LED current within a few milliamps over the entire range of the input AC line and the output LED string voltage.