Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

PICDEM LCD 2 Demonstration Board

Part Number: DM163030

Summary:

The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Included applications:
    ● Voltmeter
    A/D module measures the voltage of the on board potentiometer and displays a voltage between 0.00V and 3.30V on the LCD.

    ● Thermometer
    The A/D module measures the voltage of the thermistor and converts to temperature both in Celsius and Fahrenheit to continuously display the temperature.

    ● Clock
    Timer/Clock function shows hours:minutes:seconds with a moving second hand using on board 32 kHz watch crystal.

    ● Charge Pump and Software Contrast
    When using the PIC18F87J90 family of devices the LCD module can be configured as a charge pump and software contrast control is activated.

Summary

The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass features 7-segment displays, wipers, thermometers, star bursts, and other common icons.

Package Contents

The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass features 7-segment displays, wipers, thermometers, star bursts, and other common icons.