Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

BM71 PICtail/PICtail Plus Board

Part Number: BM-71-PICTAIL

Summary:

The BM-71-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM71 BLE module. It also enables the customer to evaluate and demonstrate the capabilities of the BM71 BLE module. The board includes an integrated configuration and programming interface for plug-and-play capability. It also provides an integrated test environment for all functions supported in the BM71 BLE

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

10/20/2016
10MB
10/13/2015
10B

Product Features

    • Bluetooth® 4.2 Compliant BM71 module with on-board antenna and 2dBm output power 
    • Develop immediately using the USB interface and Microchip’s Windows-based Configuration Tool 
    • PICtail interface for connection to Microchip’s most popular Microcontroller development platforms, such as Explorer16 
    • USB indication, module status and user-configurable LEDs 
    • Coin cell Battery, USB or PICtail power options 
    • Access to all BM71 Module pins 

Summary

The BM-71-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM71 BLE module. It also enables the customer to evaluate and demonstrate the capabilities of the BM71 BLE module. The board includes an integrated configuration and programming interface for plug-and-play capability. It also provides an integrated test environment for all functions supported in the BM71 BLE module. The development kit includes the BM71BLES1FC2 module and the BM71BLES1FC2 carrier board.

Package Contents

  • BM71 PICtail / PICtail Plus Development Board
  • Mini-USB cable