Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

BM64 Bluetooth Audio Evaluation Board

Part Number: BM-64-EVB-C2

Summary:

The BM-64-EVB-C2 enables the user to evaluate and demonstrate the functionality of the BM64 Class 2 stereo audio module. The BM-64-EVB-C2 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-64-EVB-C2, software tools and applications are
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Based on the fully-certified Bluetooth 4.2 BM64 Class 2 stereo audio module
    • Powered by a PC host using the micro-USB cable or by connecting a Li-Ion battery
    • Built-in 3W Class-D stereo audio amplifier
    • Built-in Near Field Communication (NFC)
    • Stereo audio output for high-quality audio
    • Easy access to I/O pins
    • Connection and data status LEDs

Summary

The BM-64-EVB-C2 enables the user to evaluate and demonstrate the functionality of the BM64 Class 2 stereo audio module. The BM-64-EVB-C2 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-64-EVB-C2, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM64 stereo audio module and to optionally configure or program it.

For evaluating the BM64 Class 1 stereo audio module please see the BM-64-EVB-C1 evaluation board.

Package Contents

  • One BM-64-EVB-C2 evaluation board
  • One micro-USB cable
  • Two speaker cables
  • One 5V DC power adapter