We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Atmel Studio on DVD

ATMEL STUDIO ON DVD


Overview


Studio 7 is the integrated development platform (IDP) for developing and debugging SMART ARM-based and AVR® microcontroller (MCU) applications. Studio 7 supports all AVR and SMART MCUs. The Studio 7 IDP gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. It also connects seamlessly to debuggers and development kits.

Additionally, Studio includes Gallery, an online apps store that allows you to extend your development environment with plug-ins developed by as well as by third-party tool and embedded software vendors. Studio 7 can also able seamlessly import your Arduino sketches as C++ projects, providing a simple transition path from Makerspace to Marketplace.

Learn more about Atmel/Microchip Studio

Studio can also be downloaded for free.

Minimum System Requirements:

Supported Operating Systems Supported Architectures Hardware Requirements
  • Windows 7, Service Pack 1
  • Windows 8/8.1
  • Windows 10
  • Windows Server 2008 R2 Service Pack 1 or higher
  • Windows Server 2012 and Windows Server 2012 R2
  • 32-Bit (x86)
  • 64-Bit (x64)
  • DVD drive
  • 1.6 GHz or faster processor
  • RAM:
    • 1 GB RAM for x86
    • 2 GB RAM for x64
    • An additional 512 MB RAM if running in a Virtual Machine
  • 6 GB of available hard disk space
Package Contents

N/A

Documentation


Title
Document Id
Next-Generation IDE: Maximizing IP Reuse Download 702e2158-84ee-48d7-8b7c-a0215b34416d