Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Atmel QTouch Composer

Part Number: Atmel QTouch Composer

Summary:

QTouch Composera complete set of tools for developing and tuning capacitive buttons, sliders and wheels designsis now fully integrated into Studio 7. It provides the most advanced, integrated environment for development of touch touch-enabled AVR or SMART ARM® processor-based applications.

QTouch Composer is available through the

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Project builder - helps set up your touch project
    • Validation wizard for easy and intuitive system performance testing
    • Power analyzer monitors power consumption of the microcontroller in real time
    • The real-time data graph and trace graph records data generated during debugging, storing it for later playback

Summary

QTouch Composera complete set of tools for developing and tuning capacitive buttons, sliders and wheels designsis now fully integrated into Studio 7. It provides the most advanced, integrated environment for development of touch touch-enabled AVR or SMART ARM® processor-based applications.

QTouch Composer is available through the extension gallery in Studio 7.