Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM D11 Xplained Pro Evaluation Kit

Part Number: ATSAMD11-XPRO

Summary:

The SAM D11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D11 ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAM D11 Xplained Pro can be purchased individually.

The ATSAMD11-XPRO evaluation kit does not include extension boards.

The SAM D11 Xplained Pro supports many Xplained Pro extension boards including the I/O1

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ATSAMD11D14A microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
    • One yellow user LED
    • 32.768kHz crystal footprint
    • USB interface, device mode only
    • One Xplained Pro extension header
    • Two QTouch buttons
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: SPI, I2C, 4 GPIOs
      • Virtual COM port (CDC).
    • USB powered
    • Supported with application examples in Atmel Software Framework

Summary

The SAM D11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D11 ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAM D11 Xplained Pro can be purchased individually.

The ATSAMD11-XPRO evaluation kit does not include extension boards.

The SAM D11 Xplained Pro supports many Xplained Pro extension boards including the I/O1 Xplained Pro, OLED1 Xplained Pro, QT2 Xplained Pro, and PROTO1 Xplained Pro.