Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4E Xplained Pro Evaluation Kit

Part Number: ATSAM4E-XPRO

Summary:

The SAM4E Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4E Cortex®-M4 processor-based microcontrollers.
Xplained Pro extension boards that are compatible with SAM4E Xplained Pro can be purchased individually.

The ATSAM4E-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board see the Related

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAM4E16E microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton (wake-up, bootloader entry or general purpose)
    • One yellow user LED
    • 32.768kHz crystal
    • 12MHz crystal
    • 10/100 Mbps IEEE 802.3 Ethernet
    • CAN 2.0
    • Two 512K (8-bit) SRAMs
    • 2 Gb (8-bit) NAND Flash
    • 3 Xplained Pro extension headers
    • Xplained Pro LCD extension connector
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: USART, I2C, 4 GPIOs
      • Virtual COM port (CDC)
    • USB powered
    • Supported with application examples in Atmel Software Framework

Summary

The SAM4E Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4E Cortex®-M4 processor-based microcontrollers.
Xplained Pro extension boards that are compatible with SAM4E Xplained Pro can be purchased individually.

The ATSAM4E-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board see the Related Tools tab.