Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CAN BUS Analyzer Tool

Part Number: APGDT002

Summary:

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Supports CAN 2.0b and ISO11898-2
    • Intuitive PC User Interface for functions such as configuration, trace, transmit, filter, log etc
    • Enhanced features in the PC GUI for Microchip’s PIC microcontroller support such as ECAN register view in the GUI
    • Direct access to CAN H and CAN L, CAN TX and CAN RX signals for robust debugging
    • Flexible CAN bus interface options i.e. standard DB9 connector or screw terminals
    • Software control of termination resistance and LED display for status, traffic, BUS error

Summary

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN network to a PC. The Graphical User Interface makes it easy to quickly observe and interpret bus traffic.

Sophisticated, easy-to-use Graphical User Interface option with K2L´s OptoLyzer Studio Entry.

Package Contents

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN network to a PC. The Graphical User Interface makes it easy to quickly observe and interpret bus traffic.