The MCP2221A Breakout Module is a development and evaluation platform comprised of a single DIP form factor board. The provided supporting software demonstrates the capabilities of the MCP2221A device as a USB-to-UART/I2C/SMBus protocol converter. Additionally, these tools provide simple access for I/O control and the ability to establish custom device configuration. Custom tools can also be created through the use of the provided DLL package.
• UART Tx and Rx signals
• I2C/SMBus clock and data lines (SCL and SDA)
• Four GP lines, configurable for GPIO, dedicated or alternate function operation
• User-selectable (by using a jumper) power supply of 3.3V or 5V (up to 500 mA)
• DIP form factor (600 mil spacing between two 7-pin headers)
• PICkit™ Serial Analyzer header — used for UART and I2C/SMBus communication only
• 1x MCP2221A Breakout Module (ADM00559)
• 1x Mini-USB cable
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP2221 DLL (v2.2.1) | Software Libraries and Firmware | Download | ||
| MCP2221 I2C/SMBus Terminal (v2.0.1) | Software Libraries and Firmware | Download | ||
| MCP2221 Utility (v1.0.2) | Software Libraries and Firmware | Download | ||
| MCP2221 Breakout Module (ADM00559) BOM | Board Design Files | Download | ||
| MCP2221 Breakout Module (ADM00559) Schematics | Board Design Files | Download | ||
| MCP2221 DLL | Software Libraries and Firmware | Download | ||
| MCP2221 DLL (v2.1.1) | Software Libraries and Firmware | Download | ||
| MCP2221 Data Sheet | Data Sheets | Download | ||
| MCP2221 Command Line Interface (v1.0.2) | Software Libraries and Firmware | Download | ||
| MCP2221 Java Native Interface (v1.0) | Software Libraries and Firmware | Download | ||
| MCP2221 Terminal Android App (v2.0) | Software Libraries and Firmware | Download | ||
| MCP2221 Linux Kernel I2C Bus Driver | Software Libraries and Firmware | Download | ||
| MCP2200/MCP2221 Linux Driver Information | Software Libraries and Firmware | Download | ||
| MCP2200/MCP2221 Mac Driver Information | Software Libraries and Firmware | Download | ||
| MCP2221 Breakout Module User's Guide | User Guide | Download | ||
| MCP2221 Breakout Module (ADM00559) Gerbers | Board Design Files | Download | ||
| MCP2200/MCP2221 Windows Driver and Installer | Software Libraries and Firmware | Download |
Live Chat