Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP19035 600 kHz Synchronous Buck Controller Evaluation Board

Part Number: ADM00445

Summary:

The MCP19035 600 kHz Synchronous Buck Controller Evaluation Board is a compact, highly efficient, step-down voltage regulator that will convert the input voltage rail (typically 12V) to 1.8V regulated output voltage. The maximum output current for this step-down converter is 10A. The board demonstrates the capabilities of the MCP19035 600 KHz Synchronous Buck Converter, as well as View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

  • Input Voltage Range: 8V to 14V
  • Output Voltage: 1.8V (can be adjusted by changing one resistor between 0.9V and 3.3V)
  • Maximum Output Current: 10A
  • 88% typical efficiency at 1.8V/10A output and 12V input
  • 600 kHz fixed switching frequency
  • On-board High Performance Power MOSFET Transistors
  • Overcurrent Protection for High and Low-Side MOSFETs
  • Power Good (PGOOD) output for monitoring the output voltage quality
  • Shutdown input for placing the converter in low-power standby mode
  • Under Voltage Lockout (UVLO) with 4.2V and 3.6V typical thresholds

Summary

The MCP19035 600 kHz Synchronous Buck Controller Evaluation Board is a compact, highly efficient, step-down voltage regulator that will convert the input voltage rail (typically 12V) to 1.8V regulated output voltage. The maximum output current for this step-down converter is 10A. The board demonstrates the capabilities of the MCP19035 600 KHz Synchronous Buck Converter, as well as Microchip’s high-performance power MOSFET transistors. Test points for various signals are provided for measuring different parameters of the converter. The evaluation board can be modified to support output voltages ranging from 0.9V to 3.3V by changing a single resistor.

 Devices Supported:  MCP19035

Package Contents

The MCP19035 600 kHz Synchronous Buck Controller Evaluation Board is a compact, highly efficient, step-down voltage regulator that will convert the input voltage rail (typically 12V) to 1.8V regulated output voltage. The maximum output current for this step-down converter is 10A. The board demonstrates the capabilities of the MCP19035 600 KHz Synchronous Buck Converter, as well as Microchip’s high-performance power MOSFET transistors. Test points for various signals are provided for measuring different parameters of the converter. The evaluation board can be modified to support output voltages ranging from 0.9V to 3.3V by changing a single resistor.

 Devices Supported:  MCP19035