Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ Starter Kit Adaptor Board

Part Number: AC320006

Summary:

The Microchip PIC32MZ Starter Kit Adaptor Board, features a 168-pin to 132-pin connector, enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

-Multimedia Expansion Board (MEB) – Part # DM320005
-PIC32 I/O Expansion Board – Part # DM320002
-Low-Cost Controller-less (LCC) Graphics PICtail Plus Daughter

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    .

Summary

The Microchip PIC32MZ Starter Kit Adaptor Board, features a 168-pin to 132-pin connector, enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

-Multimedia Expansion Board (MEB) – Part # DM320005
-PIC32 I/O Expansion Board – Part # DM320002
-Low-Cost Controller-less (LCC) Graphics PICtail Plus Daughter Board – Part # AC164144
-Graphics LCD Controller PICtail Plus SSD1926 Board – Part # AC164127-5
-Graphics PICtail Plus Epson S1D13517 Board – Part # AC164127-7