Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Parallel SuperFlash® Kit 1

Part Number: AC243006-1

Summary:

The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Getting Started
Getting Started
The Parallel Flash PICtailTM Plus Daughter Board allows you to get started right out of the box. By using the Daughter Board and the Explorer16 Development Board, code can be developed quickly on known good hardware. Example code is available for download from SuperFlash® Kits page.

Documents and Software

Product Features

    • 16-pin header provides easy access to Parallel Flash data pins for probing and evaluation.
    • 32-pin right angled header provides easy access to Parallel Flash address and control pins for probing and evaluation.
    • 2-pin header/jumper provides flexibility to use either on board power or use external power supply and provides power measurement capability.
    • Plugs into PICtail Plus connector of Explorer 16 Development Board.
    • Follows the published recommended usage including -decoupling capacitor

Summary

The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards.

Package Contents

The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards.