We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164156

WINC1500 PICTAIL™/PICTAIL PLUS DAUGHTER BOARD

User Guide: Download User Guides

Overview

The WINC1500 PICtail/PICtail Plus Daughter Board is a demonstration and development board for the WINC1510-MR210PB certified Wi-Fi module. This daughter board has PICtail and PICtail Plus connectors to interface with a PIC microcontroller on the development boards that supports either PICtail or PICtail Plus interface.The daughter board can be plugged into multiple Microchip Technology demonstration and development boards. For example, the daughter board is appropriate for 8-bit microcontroller development using the PIC18 Explorer board or for 16-bit microcontroller development using Explorer 16 Development Board.

  • Option to switch power source between USB and PICtail/PICtail Plus interface base board
  • The UART debug interface of WINC1500 daughter board can be plugged directly into PC
  • User LEDs for indications
  • Power measurement header
  • I2C debug header for RF validation
  • GPIO debug header
  • One WINC1500 PICtail/PICtail Plus Daughter Board, which contains the ATWINC1510-MR210PB module

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC24 MCU Support for ATWINC15x0 Wi-FI Network Controller User Guide Download
WINC1500 PICtail / PICtail Plus Daughter Board User's Guide User Guide Download
WINC1500 PICtail / PICtail Plus Daughter Board Design Package Software Libraries and Firmware Download
AC164156 Regulatory Approval Documentation Certifications Download

Live Chat

Need Help?

Privacy Policy