The EV14G15A evaluation board is developed based on PD39208 and PD39210 chipsets. This EVB demonstrates the operation of an eight (2-pair) port system. Microchip's PD39208 Power over Ethernet (PoE) manager IC integrates power, analog, and state-of-the-art logic into a single 56-pin, plastic QFN package. The device is used in Ethernet switches and midspans to allow network devices to share power and data over the same cable. The PD39208 device is an 8-port mixed-signal and high-voltage PoE driver. Together with the PD39210 external MCU, it performs as an IEEE 802.3at PSE system in a compact footprint. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.