The MIC5165 eval board is used to demonstrate the MIC5165. The MIC5165 is a dual regulator controller for high-speed bus termination that offers a simple, low-cost JEDEC-compliant solution for terminating high-speed, low-voltage digital buses (i.e., DDR, DDR2, DDR3, SCSI, GTL, SSTL, HSTL, LV-TTL, Rambus, LV-PECL, LV-ECL, etc) and features a Power Good output (PG) and an Enable input (EN).