Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Power over Ethernet Injectors

Please note that all orders for this board are subject to design approval.  Contact your Microchip representative for details prior to placing your order.

Microchip’s EV08Z13A evaluation board features Microchip’s ZL380xx Timberwolf family of audio processors, capable of running the full family of Timberwolf technology firmware. The EV08Z13A is designed to help developers quickly prototype and demonstrate high-quality audio processing algorithms such as full-duplex stereo echo cancellation, beamforming, noise reduction, dynamic range control, audio event detection etc.  The EV08Z13A evaluation board can be used to easily demonstrate algorithms for 2-way voice communication, embedded speech recognition, and audio event detection applications by using the Timberwolf Demo Tool software. Once ready for application-specific customization, the EV08Z13A can be configured and tuned with the Microchip MiTuner GUI software.