Microchip Technology Inc

dsPIC33FJ06GS001

In Production

dsPIC33FJXXGSXXX SMPS & Digital Power Conversion 16-bit Digital Signal Controller. These devices offer features supporting common, multi-loop digital switch-mode power supplies (SMPS) and other digital power-conversion applications such as: • AC to DC Converters • DC to DC Converters • Power Factor Correction (PFC) • Uninterruptible power supply (UPS) • Inverters • Embedded Power-Supply Controllers • Circuit Breakers, Arc Fault Detection • Digital Lighting

 

    Features

        CPU

        • Up to 40 MIPS Operation (at 3.0-3.6V)
        • 16 x 16 Fractional/Integer Hardware Multiply, Single Cycle Execution
        • Single-Cycle Multiply and Accumulate
        • 32-bit by 16-bit Hardware Divider
        • C Compiler Optimized Instruction Set

        System

        • Internal oscillator and Phase-Locked Loop (PLL) with 120 MHz VCO
        • On-chip LDO Voltage Regulator
        • JTAG Boundary Scan and Flash Memory Program Support
        • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
        • Watchdog Timer with separate RC oscillator

        High-Speed PWM Module Features

        • Two pairs of PWM outputs
        • Dead Time for Rising and Falling Edges
        • Duty Cycle Resolution of 1.04 ns for Dead-Time, Phase Shift, and Frequency
        • Supported PWM modes: Standard Edge-Aligned, True Independent Output, Complementary, Center-Aligned, Push-Pull, Multi-Phase, Variable Phase, Fixed Off-Time, Current Reset, and Current-Limit
        • PWMxL, PWMxH Output Pin Swapping
        • PWM4H, PWM4L Pins Remappable
        • On-the-Fly PWM Frequency, Duty Cycle and Phase Shift Changes

        High-Speed Analog Comparator

        • Two Analog Comparators
        • 10-bit DAC for each analog comparator

        High-Speed ADC

        • 10-Bit Resolution
        • 6 Input Channels
        • 2 Msps Conversion rate
        • Independent Trigger Source Section for each Analog Input Conversion Pair

        Peripherals

        • UART Module with LIN and IrDA® support
        • SPI Module with FIFO
        • I2C™ Module with Master and Slave Modes
        • 2 16-bit Timer Modules
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    40
    Memory Type
    Flash
    Program Memory (KB)
    6
    RAM (KB)
    0.25
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    3 to 3.6
    I/O Pins
    13
    Pin Count
    18
    System Management Features
    BOR
    POR
    Yes
    WDT
    Yes
    Digital Communication Peripherals
    1-UART
    1-SPI
    1-I2C
    0-MSSP(SPI/I2C)
    Analog Peripherals
    1-A/D 6x10-bit @ 2000(ksps) 2-D/A 0x10-bit
    Comparators
    2
    PWM Resolution bits
    16
    Motor Control PWM Channels
    4
    Timers
    2 x 16-bit
    Parallel Port
    GPIO
    Cap Touch Channels
    6
    Documentation
    Data Sheets
    08/21/2012
    3343KB
      Errata
     
     
     
     
    Errata
    09/18/2014
    230KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    09/21/2012
    686KB
      Brochures
     
     
     
     
    Brochures
    02/29/2016
    5144KB
      Reference Manual
     
     
     
    Reference Manual
    09/07/2017
    929KB
    Reference Manual
    03/18/2014
    668KB
    Reference Manual
    03/13/2014
    322KB
    Reference Manual
    05/28/2014
    281KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    01/03/2014
    286KB
    Reference Manual
    01/03/2014
    664KB
    Reference Manual
    01/06/2014
    227KB
    Reference Manual
    01/06/2014
    332KB
    Reference Manual
    01/03/2014
    348KB
    Reference Manual
    01/06/2014
    146KB
    Reference Manual
    01/03/2014
    356KB
    Reference Manual
    01/03/2014
    321KB
    Reference Manual
    01/03/2014
    446KB
    Reference Manual
    01/03/2014
    211KB
    Reference Manual
    01/03/2014
    392KB
    Reference Manual
    01/06/2014
    132KB
    Reference Manual
    01/06/2014
    130KB
    Reference Manual
    01/03/2014
    530KB
    Reference Manual
    01/03/2014
    867KB
    Reference Manual
    01/03/2014
    772KB
    Reference Manual
    01/03/2014
    442KB
    Reference Manual
    01/03/2014
    205KB
      Software
     
     
     
     
    Software
    12/08/2014
    3KB
      Code Examples
     
     
     
     
    Code Examples
    09/04/2013
    117KB
      Software Library
     
     
     
     
    Software Library
    06/20/2015
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    DSPIC33FJ06GS001-E/P
    18
    PDIP
    -40C to +125C
    TUBE
    2.59
    2.36
    2.14
    1.96
    1.87
     
    DSPIC33FJ06GS001-I/P
    18
    PDIP
    -40C to +85C
    TUBE
    2.37
    2.15
    1.96
    1.79
    1.71
    DSPIC33FJ06GS001-I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.69
    1.61
    DSPIC33FJ06GS001-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.69
    1.61

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Emulation & Debuggers
    • Programmers
    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:2
      Data-memory breakpoints:2
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:2

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:2
      Native Trace:True
      Advanced breakpoints:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:2
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164339   PartNo: DSPIC33FJ06GS001 (18SO)
      • Socket: AC164377   PartNo: DSPIC33FJ06GS001 (18P)
      • Socket: AC164383   PartNo: DSPIC33FJ06GS001 (20SS)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    6
    256
    $1.61
     
    18
    6
    256
    $1.75
     
    28
    6
    256
    $1.95
     
    28
    6
    1,024
    $2.06
     
    28
    9
    1,024
    $2.17
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    DSPIC33FJ06GS001-I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ06GS001-E/SOVAO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ06GS001-I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ06GS001-E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ06GS001-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.