Microchip Technology Inc

PIC16F84A

In Production

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS Flash/EEPROM-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 18-pin package. The same device can be used for prototyping and production and the end application can be easily updated without removing the device from the end product via the ICSP. Easily adapted for automotive, industrial, appliances low power remote sensors, electronic locks and security applications.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    1.75
    CPU Speed (MIPS)
    5
    RAM Bytes
    68
    Data EEPROM (bytes)
    64
    Timers
    1 x 8-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 6
    Pin Count
    18
    Documentation
    Data Sheets
    02/05/2013
    1822KB
      Errata
     
     
     
     
    Errata
    04/01/2003
    52KB
      Migration Documents
     
     
     
    Migration Documents
    04/01/2003
    88KB
    Migration Documents
    04/01/2003
    82KB
      Programming Specifications
     
     
     
    Programming Specification
    08/28/2003
    4657KB
    Programming Specification
    04/01/2003
    157KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    02/17/2009
    271KB
      aspxCodeTemplates
     
     
     
     
    Code Templates
    04/26/2006
    370KB
    Code Templates
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F84A-04/P
    18
    PDIP
    0C to +70C
    TUBE
    3.61
    3.52
    3.42
    3.22
    3.11
     
    PIC16F84A-04/SO
    18
    SOIC
    0C to +70C
    TUBE
    3.68
    3.58
    3.48
    3.28
    3.16
     
    PIC16F84A-04/SS
    20
    SSOP
    0C to +70C
    TUBE
    3.92
    3.82
    3.71
    3.49
    3.37
     
    PIC16F84A-04E/P
    18
    PDIP
    -40C to +125C
    TUBE
    4.24
    4.13
    4.01
    3.78
    3.65
     
    PIC16F84A-04I/P
    18
    PDIP
    -40C to +85C
    TUBE
    3.96
    3.86
    3.75
    3.54
    3.41
     
    PIC16F84A-04I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    4.03
    3.93
    3.82
    3.59
    3.47
     
    PIC16F84A-04I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    4.29
    4.18
    4.06
    3.82
    3.69
     
    PIC16F84A-20/P
    18
    PDIP
    0C to +70C
    TUBE
    3.85
    3.75
    3.65
    3.44
    3.32
     
    PIC16F84A-20/SO
    18
    SOIC
    0C to +70C
    TUBE
    3.92
    3.82
    3.71
    3.49
    3.37
     
    PIC16F84A-20/SS
    20
    SSOP
    0C to +70C
    TUBE
    4.17
    4.06
    3.95
    3.72
    3.59
     
    PIC16F84A-20E/P
    18
    PDIP
    -40C to +125C
    TUBE
    4.64
    4.52
    4.39
    4.14
    3.99
     
    PIC16F84A-20I/P
    18
    PDIP
    -40C to +85C
    TUBE
    4.24
    4.13
    4.01
    3.78
    3.65
     
    PIC16F84A-20I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    4.30
    4.19
    4.07
    3.84
    3.70
     
    PIC16F84A-20I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    4.54
    4.42
    4.30
    4.05
    3.91
     
    PIC16F84AT-04/SO
    18
    SOIC
    0C to +70C
    T/R
    3.88
    3.78
    3.68
    3.46
    3.34
     
    PIC16F84AT-04I/SO
    18
    SOIC
    -40C to +85C
    T/R
    4.24
    4.13
    4.01
    3.78
    3.65
     
    PIC16F84AT-20/SO
    18
    SOIC
    0C to +70C
    T/R
    4.12
    4.02
    3.91
    3.68
    3.55
     
    PIC16F84AT-20/SS
    20
    SSOP
    0C to +70C
    T/R
    4.32
    4.21
    4.09
    3.85
    3.72
     
    PIC16F84AT-20I/SO
    18
    SOIC
    -40C to +85C
    T/R
    4.51
    4.39
    4.27
    4.02
    3.88
     
    PIC16LF84A-04/P
    18
    PDIP
    0C to +70C
    TUBE
    3.79
    3.69
    3.59
    3.38
    3.26
    PIC16LF84A-04/SO
    18
    SOIC
    0C to +70C
    TUBE
    3.85
    3.75
    3.65
    3.44
    3.32
    PIC16LF84A-04/SS
    20
    SSOP
    0C to +70C
    TUBE
    4.11
    4.00
    3.89
    3.66
    3.54
    PIC16LF84A-04I/P
    18
    PDIP
    -40C to +85C
    TUBE
    4.14
    4.03
    3.92
    3.69
    3.56
    PIC16LF84A-04I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    4.22
    4.11
    4.00
    3.76
    3.63
     
    PIC16LF84A-04I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    4.46
    4.35
    4.23
    3.98
    3.84
    PIC16LF84AT-04/SS
    20
    SSOP
    0C to +70C
    T/R
    4.25
    4.14
    4.03
    3.79
    3.66
     
    PIC16LF84AT-04I/SO
    18
    SOIC
    -40C to +85C
    T/R
    4.41
    4.30
    4.18
    3.94
    3.80
     
    PIC16LF84AT-04I/SS
    20
    SSOP
    -40C to +85C
    T/R
    4.62
    4.50
    4.38
    4.12
    3.98
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC16F84A (18P)
      • Socket: AC164302   PartNo: PIC16F84A (18SO)
      • Socket: AC164307   PartNo: PIC16F84A (20SS)
    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    1.75
    68
    $3.11
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F84A-04E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84A-04I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84A-20/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84A-20E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84A-20I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84A-04/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F84AT-04/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-20/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-04I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-04I/SOVAO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-20I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84AT-04I/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84AT-20/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84AT-20I/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-04/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F84A-04/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F84A-20/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F84A-04I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F84A-20I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F84AT-20/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.