Microchip Technology Inc

PIC10F320

In Production

The PIC10(L)F320 is the next generation of the PIC10F family that provides an increased feature set and increased performance over the existing PIC10F family that customers have requested. These new PIC10F32X variants are based on the standard mid-range architecture (vs. the baseline for the PIC10F2XX family) and provide interrupts, deeper hardware stack, PWM, emulated data EE, increased 16MHz internal oscillator, lower power, and 3 8-bit ADCs, as well as a few new integrated peripherals. These new integrated peripherals include a new Configurable Logic Cell (CLC) which allows the user to do simple Boolean functions – such as AND/OR/XOR logic functions and D/JK/SR state functions, a Numerically Controlled Oscillator (NCO) module which provides two functions; a PWM with a fixed 50% duty cycle and an increased frequency resolution function that lends itself well to applications such as ballast control, a Complementary Waveform Generator (CWG) which provides a complementary waveform to various inputs sources including the PWM, the CLC, or NCO, and finally an integrated temperature indicator for low cost temperature measurements. Debug Support
• External debug header (AC244045) is needed for debug support
• Debug and programming support is available via PICkit™ 3, and MPLAB® ICD 3
• For Debug Header information, please refer to DS51292
• For easy development, please see the PIC10F32x Development Kit - our newest Low Pin Count Development Board!

 

    Features

        • Flash Program Memory with self read/write capability
        • Mid-range core
        • High Endurance Flash Memory (HEF)
          • 128 B of Non-volatile Data Storage 
        • 35 Instructions, 8 Stack Levels, hardware interrupts
        • Low Power Internal 16 MHz / 31kHz oscillator
        • (2) stand-alone PWM’s
        • (3) channel 8b ADC w/Vref
        • Integrated Temperature Indicator
        • Configurable Logic Cell (CLC)
        • Complementary Waveform Generator (CWG)
        • Numerically Controlled Oscillator (NCO)
        • Two 8-bit Timer (TMR0/TMR2)
        • Extended Watchdog Timer (EWDT)
        • Brown-Out Reset (BOR)
        • 25mA Source/Sink current I/O
        • In Circuit Serial Programming (ICSP)
        • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
        • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    0.448
    CPU Speed (MIPS)
    5
    RAM Bytes
    64
    Capture/Compare/PWM Peripherals
    2PWM
    Timers
    2 x 8-bit
    ADC
    3 ch, 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    6
    Low Power
    Yes
    Cap Touch Channels
    3
    Documentation
    Data Sheets
    11/19/2015
    1493KB
      Errata
     
     
     
     
    Errata
    05/07/2015
    87KB
      Programming Specifications
     
     
     
     
    Programming Specification
    04/02/2012
    396KB
      Application Notes
     
     
     
    AppNote
    10/03/2012
    1047KB
    AppNote
    10/17/2012
    1187KB
    AppNote
    08/17/2015
    317KB
    AppNote
    05/10/2013
    1234KB
    AppNote
    04/29/2014
    425KB
    AppNote
    02/11/2016
    585KB
    AppNote
    08/09/2013
    696KB
    AppNote
    12/11/2013
    270KB
    AppNote
    11/25/2014
    375KB
    AppNote
    02/18/2015
    552KB
    AppNote
    03/25/2015
    330KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    07/25/2012
    1495KB
    AppNote
    12/05/2012
    572KB
    AppNote
    11/09/2012
    622KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    08/06/2014
    10KB
    AppNoteLiterature
    04/30/2013
    18KB
      Brochures
     
     
     
     
    Brochures
    11/11/2012
    3731KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    10/10/2011
    120KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    10/01/2012
    2041KB
    Tips and Tricks
    09/14/2012
    405KB
      User Guides
     
     
     
     
    User Guides
    12/14/2012
    2082KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC10F320-E/MC
    8
    DFN
    -40C to +125C
    TUBE
    0.63
    0.58
    0.52
    0.48
    0.46
     
    PIC10F320-E/OT
    6
    SOT-23
    -40C to +125C
    BAG
    0.65
    0.61
    0.56
    0.52
    0.50
     
    PIC10F320-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.65
    0.59
    0.54
    0.49
    0.47
     
    PIC10F320-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.58
    0.53
    0.48
    0.44
    0.42
    PIC10F320-I/OT
    6
    SOT-23
    -40C to +85C
    BAG
    0.60
    0.56
    0.52
    0.48
    0.46
    PIC10F320-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.60
    0.55
    0.50
    0.46
    0.43
    PIC10F320T-E/OT
    6
    SOT-23
    -40C to +125C
    T/R
    0.55
    0.51
    0.46
    0.42
    0.40
     
    PIC10F320T-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.60
    0.55
    0.50
    0.46
    0.43
     
    PIC10F320T-I/OT
    6
    SOT-23
    -40C to +85C
    T/R
    0.50
    0.46
    0.42
    0.38
    0.36
    PIC10LF320-E/MC
    8
    DFN
    -40C to +125C
    TUBE
    0.63
    0.58
    0.52
    0.48
    0.46
     
    PIC10LF320-E/OT
    6
    SOT-23
    -40C to +125C
    BAG
    0.65
    0.61
    0.56
    0.52
    0.50
     
    PIC10LF320-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.65
    0.59
    0.54
    0.49
    0.47
     
    PIC10LF320-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.58
    0.53
    0.48
    0.44
    0.42
    PIC10LF320-I/OT
    6
    SOT-23
    -40C to +85C
    BAG
    0.60
    0.56
    0.52
    0.48
    0.46
    PIC10LF320-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.60
    0.55
    0.50
    0.46
    0.43
    PIC10LF320T-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.60
    0.55
    0.50
    0.46
    0.43
     
    PIC10LF320T-I/OT
    6
    SOT-23
    -40C to +85C
    T/R
    0.50
    0.46
    0.42
    0.38
    0.36
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC10F32x Development Board ( AC103011 )

      PIC10F32x

      The PIC10F32X Development Board is intended to be a learning tool for individuals interested in PIC ® microcontroller design and developing applications using the Configurable Logic Cell, Complimentary Waveform Generator and Numerically Controlled Oscillator peripherals. The PIC10F322 microcontroller is ideal for use on the PIC10F32X Development Board due to its small size, high efficiency,...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC10F320 (8P)
      • Socket: AC164321   PartNo: PIC10F320 (6OT)
      • Socket: AC164334   PartNo: PIC10F320 (8MC)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    6
    0.448
    64
    $0.36
     
    6
    0.896
    64
    $0.39
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC10F320-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC10F320-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC10F320-E/OT
    0.017000
    0.047333
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F320T-I/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F320-I/OT
    0.017000
    0.047333
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F320T-E/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F320T-E/OTVAO
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F320T-E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F320-E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F320-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F320T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
    Related Video