Microchip Technology Inc

MIC2179

In Production

The Micrel MIC2179 is a 200kHz synchronous buck (step-down) switching regulator designed for high-efficiency, battery-powered applications.

The MIC2179 operates from a 4.5V to 16.5V input and features internal power MOSFETs that can supply up to 1.5A output current. It can operate with a maximum duty cycle of 100% for use in low-dropout conditions. It also features a shutdown mode that reduces quiescent current to less than 5µA.

The MIC2179 achieves high efficiency over a wide output current range by operating in either PWM or skip mode. The operating mode is externally selected, typically by an intelligent system, which chooses the appropriate mode according to operating conditions, efficiency, and noise requirements. The switching frequency is preset to 200kHz and can be synchronized to an external clock signal of up to 300kHz.

The MIC2179 uses current-mode control with internal current sensing. Current-mode control provides superior line regulation and makes the regulator control loop easy to compensate. The output is protected with pulse-by-pulse current limiting and thermal shutdown. Undervoltage lockout turns the output off when the input voltage is less than 4.5V.

The MIC2179 and is packaged in a 20-lead SSOP package with an operating temperature range of -40°C to +85°C.

 

    Features

        • 4.5V to 16.5V input voltage range
        • Dual-mode operation for high efficiency (up to 96%)
          • PWM mode for > 150mA load current
          • Skip mode for <150mA load current
        • 150mΩ internal power MOSFETs at 12V input
        • 200kHz preset switching frequency
        • Low quiescent current
          • 1.0mA in PWM mode
          • 600µA in skip mode
          • < 5µA in shutdown mode
        • Current-mode control
          • Simplified loop compensation
          • Superior line regulation
        • 100% duty cycle for low dropout operation
        • Current limit
        • Thermal shutdown
        • Undervoltage lockout
    Parameter Name
    Value
    Regulator Type
    Step Down (Buck)
    # of Outputs
    1
    Input Voltage Range Min (V)
    4.5
    Input Voltage Range Max (V)
    16.5
    Output Voltage Range Min (V)
    1.245
    Output Voltage Range Max (V)
    16.5
    Output Current (A) max
    1500
    Quiescent Current (mA) typ
    0.6
    Switching Frequency (kHz)
    200
    Synchronous Rectifier
    Yes
    Operating Temp Range
    -40 to 85
    Vfb (V)
    1.245
    Duty Cycle Max (%)
    1
    SHUTDOWN Current (µA) (Typ)
    1
    Light Load Efficiency Mode
    Yes
    Documentation
    Data Sheets
    11/05/2015
    353KB
      Application Notes
     
     
     
     
    AppNote
    10/02/2015
    75KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC2179-3.3YSM
    20
    SSOP
    -40C to +85C
    TUBE
    5.06
    4.22
    3.84
    3.70
    3.66
    MIC2179-3.3YSM-TR
    20
    SSOP
    -40C to +85C
    T/R
    5.06
    4.22
    3.84
    3.70
    3.66
    MIC2179-5.0YSM
    20
    SSOP
    -40C to +85C
    TUBE
    5.06
    4.22
    3.84
    3.70
    3.66
     
    MIC2179-5.0YSM-TR
    20
    SSOP
    -40C to +85C
    T/R
    5.06
    4.22
    3.84
    3.70
    3.66
    MIC2179YSM
    20
    SSOP
    -40C to +85C
    TUBE
    5.06
    4.22
    3.84
    3.70
    3.66
    MIC2179YSM-TR
    20
    SSOP
    -40C to +85C
    T/R
    5.06
    4.22
    3.84
    3.70
    3.66

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC2179-3.3YSM
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    MIC2179-3.3YSM-TR
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    MIC2179-5.0YSM
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    MIC2179-5.0YSM-TR
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    MIC2179YSM
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    MIC2179YSM-TR
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.