Microchip Technology Inc

MIC2026

In Production

The MIC2026 and MIC2076 are high-side MOSFET switches optimized for general-purpose power distribution requiring circuit protection. The MIC2026/76 are internally current limited and have thermal shutdown that protects the device and load. The MIC2076 offers "smart" thermal shutdown that reduces current consumption in fault modes. When a thermal shutdown fault occurs, the output is latched off until the faulty load is removed. Removing the load or toggling the enable input will reset the device output. Both devices employ soft-start circuitry that minimizes inrush current in applications where highly capacitive loads are employed. A fault status output flag is asserted during overcurrent and thermal shutdown conditions. Transient faults are internally filtered. The MIC2026/76 are available in 8-pin DIP or 8-pin SOIC.

 

    Features

        • 140mΩ maximum on-resistance per channel
        • 2.7V to 5.5V operating range
        • 500mA minimum continuous current per channel
        • Shortcircuit protection with thermal shutdown
        • Thermally isolated channels
        • Fault status flag with 3ms filter eliminates false assertions
        • Undervoltage lockout
        • Reverse current flow blocking (no "body diode")
        •   Circuit breaker mode (MIC2076)
        • Logic-compatible inputs
        • Soft-start circuit
        • Low quiescent current
        • Pin compatible with MIC2526
        • UL File # E179633
    Parameter Name
    Value
    Product Type
    USB Power Dist
    Type
    Dual
    Vin Min (V)
    2.7
    Vin Max (V)
    5.5
    Current Limit Fixed (Min)
    500mA
    Current Limited
    Yes
    RDS ON @5V (mΩ)
    90
    Enable Logic
    Active High
    Θja (C/W)
    160, 103
    Rev Block Diode
    Yes
    UVLO
    Yes
    Thermal Shutdown
    Yes
    Fault Flag
    Yes
    Flag Transient Filter
    Yes
    UL Approved
    Yes
    Switch Element
    N-Ch
    Documentation
    Data Sheets
    11/05/2015
    994KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC2026-1YM
    8
    SOIC
    -40C to +85C
    TUBE
    1.00
    0.84
    0.76
    0.63
    0.58
    MIC2026-1YM-TR
    8
    SOIC
    -40C to +85C
    T/R
    1.00
    0.84
    0.76
    0.63
    0.58
     
    MIC2026-2YM
    8
    SOIC
    -40C to +85C
    TUBE
    1.00
    0.84
    0.76
    0.63
    0.58
    MIC2026-2YM-TR
    8
    SOIC
    -40C to +85C
    T/R
    1.00
    0.84
    0.76
    0.63
    0.58
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC2026-2YM-TR
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026A-1YM
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026A-1YM-TR
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026A-2YM
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026A-2YM-TR
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026-1YM
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026-1YM-TR
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    MIC2026-2YM
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.