Microchip Technology Inc
product primary image

MCP6001

Status: In Production

Features:

  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 100 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering: SC70, SOT23
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6001 is a single general purpose op amp offering rail-to-rail input and output over the 1.8 to 6V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 100 microamperes. The MCP6001 is available in SC-70 and SOT-23 packages.

Additional Features
    • Gain Bandwidth Product (GBWP): 1 MHz
    • Quiescent Current: 100 µA (typ.)
    • Supply voltage range: 1.8V to 6V
    • Rail to Rail Input and Output
    • Extended Temperature Range
    • Space Saving Package Offering: SC70, SOT23

     

Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
4500
# per Package
1
Iq Typical (µA)
100
Iq Max (µA)
170
GBWP (kHz)
1000
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
28
PSRR Min (dB)
86
CMRR Min (dB)
76
Vos/Ta (uV/°C)
2
Ib (pA)
1
Aol (dB)
112
PM (deg)
90
Isc (mA)
23
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.6

Documents

Jump to:

Data Sheets

Application Notes

Download All

Product Selection Tools

Spice Model

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
Software Libraries
Analog Simulation - Active Filters

These active filter circuit examples use cascaded amplifier stages that are configured for first- or second-order filter sections. The filter amplifiers operate in a single-supply configuration, and...

Learn More
Analog Simulation - MPLAB Mindi

Microchip’s MPLAB® Mindi™ Analog Simulator reduces circuit design time and risk by simulating analog circuits prior to hardware prototyping. The simulation tool uses a...

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6001T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001RT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001UT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001UT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001UT-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001RT-I/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-I/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-I/OT-HCM
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-E/LTVAO
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6001T-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy