Microchip Technology Inc
product primary image

MCP2517FD

Status: In Production

Features:

  • Conforms to ISO11898-1:2015
  • Supports both CAN 2.0B and CAN FD
  • Arbitration Bit Rate up to 1 Mbps
  • Data Bit Rate up to 8 Mbps
  • Up to 20MHz SPI Clock Speed
  • 31 FIFOs configurable as transmit or receive
  • 32 Flexible Filter and Mask Objects
  • One Transmit Queue
  • 32-bit Time Stamp
  • Bus Health Diagnostics and Error Counters
  • VDD: 2.7V-5.5V
  • Active Current Max: 12mA @ 5.5V, 40 MHz CAN Clock
  • Sleep Current: 10uA, Typical
  • Temperature Range: -40C to +150C
  • Packages: VDFN14 (Wettable Flanks), SOIC14
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP2517FD is a cost-effective and small-footprint External CAN FD Controller that can be easily added to a microcontroller with an available SPI interface.  Therefore, a CAN FD channel can be easily added to a microcontroller that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels.

The MCP2517FD supports both CAN frames in the Classical format (CAN 2.0B) and CAN Flexible Data Rate (CAN FD) format as specified in ISO11898-1:2015.

Please see our MikroElektronika click Board! https://shop.mikroe.com/mcp2517fd-click

Additional Features
    • Conforms to ISO11898-1:2015
    • Supports both CAN 2.0B and CAN FD
    • Arbitration Bit Rate up to 1 Mbps
    • Data Bit Rate up to 8 Mbps
    • Up to 20MHz SPI Clock Speed
    • 31 FIFOs configurable as transmit or receive
    • 32 Flexible Filter and Mask Objects
    • One Transmit Queue
    • 32-bit Time Stamp
    • Bus Health Diagnostics and Error Counters
    • VDD: 2.7V-5.5V
    • Active Current Max: 12mA @ 5.5V, 40 MHz CAN Clock
    • Sleep Current: 10uA, Typical
    • Temperature Range: -40C to +150C
    • Packages: VDFN14 (Wettable Flanks), SOIC14
Parametrics
Name
Value
Version Supported
Yes
Masks
32
Interrupt Output
3
Filters
32
Temp. Range (°C)
-40 to 150
Operating Voltage Range (V)
2.7 to 5.5

Documents

Jump to:

Device Documentation

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Automotive Networking Development Board
Automotive Networking Development Board ( ADM00716 )

The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications. The board supports devices using the 100 pin Plug-In Module (PIM) connector for easy device swapping. The board has four Mikrobus™ sockets which allow the user the ability to develop with a...

Learn More
Add To Cart
MCP251xFD CAN FD Mother Board
MCP251xFD CAN FD Mother Board ( ADM00576 )

The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD family of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD click Board.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD click Board
can be used to implement a CAN FD node.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2517FD-H/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2517FDT-H/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2517FD-H/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2517FD-H/JHA
0.035200
0.037500
14
VDFN
3x4.5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2517FDT-H/JHA
0.035200
0.136400
14
VDFN
3x4.5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2517FD-H/JHAVAO
0.035200
0.037500
14
VDFN
3x4.5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy