Microchip Technology Inc

AT24CM01

In Production

The Microchip AT24CM01 is a 1Mb Serial EEPROM utilizing an I2C (2-wire) serial interface. The device is organized as one block of 128K x 8 and is optimized for use in consumer and industrial applications where reliable and dependable nonvolatile memory storage is essential. The EEPROM is available in a variety of space-saving packaging options.

 

    Features

        • 128K x 8 (1 Mbit)
        • 2-Wire Serial Interface, I2C Compatible
          • 400 kHz and 1 MHz clock compatibility
        • Self-Timed Erase and Write Cycles (5 ms max.)
        • Low Power Consumption
          • Read current 2 mA (Max)
          • Write current 3 mA (Max)
          • Standby current 6 uA (Max)
        • Hardware Write-Protect Pin
        • More than 1 million erase/write cycles
        • Data retention > 40 years
        • Factory Programming Available
        • Available in 8-lead SOIC, 8-lead SOIJ, 8-lead TSSOP, and 8-ball WLCSP packages
    Parameter Name
    Value
    Density
    1024K
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    1 MHz
    Page Size (bytes)
    256
    Write Protect
    Whole Array
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Documentation
    Data Sheets
    01/01/2015
    854KB
      Application Notes
     
     
     
    AppNote
    04/01/2013
    79KB
    AppNote
    06/01/2008
    108KB
    AppNote
    12/10/2016
    689KB
      Brochures
     
     
     
    Brochures
    04/01/2015
    1209KB
    Brochures
    12/01/2012
    478KB
    Brochures
    12/10/2016
    4660KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT24CM01-SHD-B
    8
    SOIJ
    -40C to +85C
    TUBE
    1.27
    1.23
    1.18
    1.11
    1.05
    AT24CM01-SHD-T
    8
    SOIJ
    -40C to +85C
    T/R
    1.27
    1.23
    1.18
    1.11
    1.05
     
    AT24CM01-SHM-B
    8
    SOIJ
    -40C to +85C
    TUBE
    1.27
    1.23
    1.18
    1.11
    1.05
    AT24CM01-SHM-T
    8
    SOIJ
    -40C to +85C
    T/R
    1.27
    1.23
    1.18
    1.11
    1.05
     
    AT24CM01-SSHD-B
    8
    SOIC
    -40C to +85C
    TUBE
    1.20
    1.16
    1.11
    1.05
    0.99
    AT24CM01-SSHD-T
    8
    SOIC
    -40C to +85C
    T/R
    1.20
    1.16
    1.11
    1.05
    0.99
     
    AT24CM01-SSHM-B
    8
    SOIC
    -40C to +85C
    TUBE
    1.20
    1.16
    1.11
    1.05
    0.99
    AT24CM01-SSHM-T
    8
    SOIC
    -40C to +85C
    T/R
    1.20
    1.16
    1.11
    1.05
    0.99
     
    AT24CM01-XHD-B
    8
    TSSOP
    -40C to +85C
    TUBE
    1.23
    1.19
    1.14
    1.08
    1.01
    AT24CM01-XHD-T
    8
    TSSOP
    -40C to +85C
    T/R
    1.23
    1.19
    1.14
    1.08
    1.01
     
    AT24CM01-XHM-B
    8
    TSSOP
    -40C to +85C
    TUBE
    1.23
    1.19
    1.14
    1.08
    1.01
    AT24CM01-XHM-T
    8
    TSSOP
    -40C to +85C
    T/R
    1.23
    1.19
    1.14
    1.08
    1.01
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    1024K
    400 kHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    400 kHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    1 MHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    1 MHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    400 kHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    400 kHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
     
    1 MHz
    SOIC-8, SOIJ-8, TSSOP-8
    $0.99
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT24CM01-SHD-T-989
    0.135700
    0.390476
    8
    SOIJ
    .208in
    NiPdAu
    e4
    AT24CM01-SHD-T
    0.135700
    0.390476
    8
    SOIJ
    .208in
    NiPdAu
    e4
    AT24CM01-SHM-T
    0.135700
    0.390476
    8
    SOIJ
    .208in
    NiPdAu
    e4
    AT24CM01-SHD-B
    0.135700
    2.700000
    8
    SOIJ
    .208in
    NiPdAu
    e4
    AT24CM01-SHM-B
    0.135700
    2.700000
    8
    SOIJ
    .208in
    NiPdAu
    e4
    AT24CM01-SSHM-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CM01-SSHD-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CM01-SSHD-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CM01-SSHM-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CM01-SSHM-T-989
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CM01-XHD-B
    0.035800
    0.190000
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24CM01-XHD-T
    0.035800
    0.199200
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24CM01-XHM-B
    0.035800
    0.190000
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24CM01-XHM-T
    0.035800
    0.199200
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.