We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA330040

DSPIC33CH128MP508 GENERAL PURPOSE PLUG-IN MODULE

Overview

The dsPIC33CH128MP508 General Purpose Explorer 16/32 PIM (MA330040) is designed to demonstrate the capabilities of the dsPIC33CH128MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The devices from the dsPIC33CH128MP508 family are the first Microchip dual core, 16-bit microcontrollers. The dsPIC33CH128MP508 has two Digital Signal Controllers (DSC) cores that can run independently at different device frequencies.

The dsPIC33CH128MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programed using this PIM. Since there are two cores available in the dsPIC33CH128MP508 device, there are multiple ways to program and debug the Master and the Slave.
The four scenarios are:
1. Master = Release, Slave = Release
2. Master = Debug, Slave = Release
3. Master = Release, Slave = Debug
4. Master = Debug, Slave = Debug (e.g., “Dual Debug” mode)

2646-170926-mcu16-ma330040.jpg 2647-170926-mcu16-ma330040.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33CH128MP508 General Purpose Plug-In Module (PIM) Information Sheet Miscellaneous Download
Explorer 16/32 Board Demo Code Software Libraries and Firmware Download