We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM330028

DSPIC33CH CURIOSITY DEVELOPMENT BOARD

Overview

Kindly consider dsPIC33CH Curiosity Development Board (DM330028-2) for your latest designs, evaluation and prototyping.

The dsPIC33CH Curiosity Development Board (DM330028) is intended as a cost effective development and demonstration platform for the dsPIC33CH128MP508 family of dual core high performance digital signal controllers.

Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.

Visit our Curiosity Design Center for more information on the Curiosity platform.

  • dsPIC33CH128MP508 dual core 16-bit DSC target device
  • Integrated PICkit™-On-Board (PKOB) programmer/debugger
  • 2x mikroBUS™ interfaces for hardware expansion, compatible with a wide range of existing Click boards™ from MIKROE (www.mikroe.com)
  • 1x Red/Green/Blue (RGB) LED
  • 2x General purpose red indicator LEDs
  • 3x General purpose pushbuttons
  • 1x MCLR reset pushbutton
  • 10k Potentiometer
  • Galvanically isolated USB-UART interface capable of up to 460,800 baud
  • Female, 100mil pitch, I/O pin access headers for probing and connecting to all target microcontroller GPIO pins
  • Configurable Switch Mode Power Supply (SMPS) test circuit that can be operated in buck, boost, or buck-boost modes, using either voltage mode or peak current mode control
  • SMPS output voltage screw terminal
  • Configurable SMPS load step transient generator
  • General purpose through hole and SMT prototyping area

dsPIC33CH Curiosity Development Board

2644-171003-mcu16-dm330028.jpg 2645-171003-mcu16-dm330028-2.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33CH Curiosity Board Demo Software Libraries and Firmware Download
dsPIC33CH Curiosity Development Board User’s Guide Miscellaneous Download