A long-time market leader in EPROM technology, Microchip offers 5V, 3V and Battery-Voltage™ (2.7V) EPROMs for a variety of applications. Microchip has one of the broadest ranges of one-time programmable (OTP) EPROMs, with densities ranging from 256-Kbits to 8-Mbits, speeds as fast as 45ns, and package options that including PDIP and PLCC. The devices are widely used for embedded program code storage in applications such as: cordless phones, video game players, printers, graphics cards, instrumentation, automotive, medical devices, telecommunications, networking, industrial control equipment, and hard disk drives.