Wireless, battery-operated remote control products are perfect applications for the low-power management and high efficiency RF features embedded in Microchip solutions.
Appliances
- Wireless remote control devices can control everything from sound level to appliance operation and temperature. Microchip delivers integrated wireless connectivity for responsive, reliable operation.
- USB dongles require connectivity, high computing performance and fast interfaces. Microchip microcontrollers and embedded MPUs combine system control, wired and wireless connectivity, and user interface management.
- Pointing devices are great candidates for Microchip capacitive touch controllers. Signal processing in the decision logic delivers precise, reliable button, slider or wheel touch operation. Low power use is a key competitive capability.

Microchip solutions enable you to build complete wireless environments with a capacitive touch remote control based on either a single-chip microcontroller, or using one of Microchip microcontrollers with external Microchip low-power IEEE 802.15.4-compliant transceivers. Microchip RC solutions will help to enhance your RF network with a very optimized bill-of-materials (one chip to handle wireless plus touch).