Microchip Technology Inc
Menu

Industrial Gateway

Key Design Considerations

  • Wired and wireless connectivity
  • High performance, high integration
  • Security

SAMA5D3 Benefits

  • Extensive communication peripherals include 10/100/1000 Gigabit Ethernet with IEEE1588 real-time stamping, 10/100 EMAC, 3x HS USB ports, dual CAN, up to 7x UARTs, SPIs, I2Cs, SDIOs and more
  • ARM Cortex-A5 core delivering up to 850 DMIPS with multiple DMAs
  • Powerful hardware crypto engine and TRNG (true random number generator) to ensure communications are secure
ATSAMA5D35