Change Product Group

16Mb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Bus Modes Max. Clock Freq. Temp. Range Packages
SST25VF016B Mature Product
Consider: SST26VF016B
$1.10 2.7 - 3.6 16 Mbit SPI 50 MHz -40°C to +85°C 8/SOIJ
8/TDFN-S
SST26VF016 Mature Product
Consider: SST26VF016B
$0.87 2.7 - 3.6 16 Mbit SPI,SQI 80 MHz -40°C to +85°C 8/SOIJ
8/TDFN-S
SST26VF016B In Production $0.96 2.3 - 3.6 16 Mbit SPI,SDI,SQI 104 MHz See Data Sheet for Specific Temperature Range 8/SOIJ
8/SOIC 150mil
8/TDFN-S
SST26WF016B In Production $0.99 1.65 - 1.95 16 Mbit SPI,SDI,SQI 104 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
8/CSP
SST26WF016BA In Production $1.04 1.65 - 1.95 16 Mbit SPI,SDI,SQI 104 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
8/CSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Bus Modes
Max. Clock Freq.
Temp. Range
Packages