Change Product Group

MAC Address Chips Products

Loading..
Product Buy Status Documents 5K Pricing IDType Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
11AA02E48 In Production $0.26 EUI-48 2K bit (x8) 1.8 - 5.5 Quarter Array 16 100 kHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
3/SOT-23
11AA02E64 In Production $0.26 EUI-64 2K bit (x8) 1.8 - 5.5 Quarter Array 16 100 kHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
3/SOT-23
24AA025E48 In Production $0.21 EUI-48 2K bits (x8) 1.7 - 5.5 Half Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
24AA025E64 In Production $0.21 EUI-64 2K bits (x8) 1.7 - 5.5 Half Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
24AA02E48 In Production $0.18 EUI-48 2K bits (x8) 1.7 - 5.5 Half Array 8 400 kHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
5/SOT-23
24AA02E64 In Production $0.18 EUI-64 2K bits (x8) 1.7 - 5.5 Half Array 8 400 kHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
5/SOT-23
25AA02E48 In Production $0.31 EUI-48 2 Kbit (x8) 1.8 - 5.5 Quarter Array 16 10 MHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
25AA02E64 In Production $0.31 EUI-64 2 Kbit (x8) 1.8 - 5.5 Quarter Array 16 10 MHz 5 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
93AA46AE48 In Production $0.18 EUI-48 1K bits (x8) 1.8 - 5.5 8 2 MHz 6 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
AT24MAC402 In Production $0.22 2K bits 1.7 - 5.5 Whole Array 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 8/SOIC
5/TSOT
8/TSSOP
8/UDFN
AT24MAC602 In Production $0.22 2K bits 1.7 - 5.5 Whole Array 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 8/SOIC
5/TSOT
8/TSSOP
8/UDFN
AT34C02D In Production $0.11 2K bits 1.7 - 5.5 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
IDType
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages