New/Popular Voltage References
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Vcc Range (V) |
Output Voltage (V) |
Max. Load Current (mA) |
Initial Accuracy (max.%) |
Temp. Coefficient (ppm/°C) |
Max. Supply Current (µA @ 25°) |
VIN Max (V) |
Tol Typ (%) |
Output Current Min |
Output Current Max |
Noise (µV) rms |
Reverse Breakdown Stability |
Packages |
| MCP1501 |
|
In Production |
 |
$0.55 |
1.65 - 5.5 |
1.024V, 1.250V, 1.800V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V |
20 |
0.10 |
50 |
350 |
5.5 |
0.10 |
-20mA |
20mA |
7 |
|
6/SOT-23 8/SOIC 150mil 8/WDFN |
| LM4041 |
|
In Production |
 |
$0.16 |
0 - 15 |
1.225, Adj (1.24V-10V) |
12 |
0.5 |
100 |
65 |
15 |
±0.5 |
60µA |
12mA |
20 |
120ppm |
3/SOT-23 |
| MCP1525 |
|
In Production |
 |
$0.45 |
2.7 - 5.5 |
2.5 |
2 |
1 |
50 |
100 |
5.5 |
1 |
|
2mA |
177 |
|
3/SOT-23 3/TO-92 8/PDIP |
| LM4040 |
|
In Production |
 |
$0.16 |
0 - 15 |
2.5, 4.096, 5.0 |
15 |
0.5 |
100 |
65 |
15 |
±0.5 |
60µA |
15mA |
35 |
120ppm |
3/SOT-23 |
| MCP1541 |
|
In Production |
 |
$0.45 |
4.3 - 5.5 |
4.096 |
2 |
1 |
50 |
100 |
5.5 |
1 |
|
2mA |
247 |
|
3/SOT-23 3/TO-92 8/PDIP |
| MIC4043 |
|
In Production |
 |
$0.27 |
0 - 10 |
Adj |
15 |
1 |
|
65 |
10 |
±1.0 |
1mA |
15mA |
|
|
4/SOT-143 |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns