Microchip Technology Inc

MCP1630 Boost Mode LED Driver Demo Board

Part Number: MCP1630DM-LED2

The MCP1630 Boost Mode LED Driver Demo Board is a step-up, switch-mode, dc-dc converter used for power LED applications. The demo board provides a 350 mA or 700 mA constant current source with a jumper selection. The input operating voltage range is 9VDC – 16VDC and the board can supply up to 30W to a string of power LEDs.

    • PCB with 5 LEDs provide for evaluation
    • Compact size with high output power
    • High efficiency over entire operating input voltage range
    • Selectable 350 mA or 700 mA output current
    • Up to 30W output power
    • Optional software dimming control
    • 500 kHz switching frequency can be changed in firmware
    • Additional application functions can be provided in firmware
    The MCP1630 Boost Mode LED Driver Demo Board is a step-up, switch-mode, dc-dc converter used for power LED applications. The demo board provides a 350 mA or 700 mA constant current source with a jumper selection. The input operating voltage range is 9VDC – 16VDC and the board can supply up to 30W to a string of power LEDs.

    • For operation with supplied LEDs, Microchip’s 9V, 700 mA power supply, P/N AC162039 or equivalent is required
    • For operation at full rated power, a 12V, 3A power supply is recommended