Microchip Technology Inc

dsPICDEM 1.1 Plus

No Longer Available
Part Number: DM300024

The dsPICDEM 1.1 Plus General Purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F/33F and PIC24H 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014A device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sine wave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).

    • dsPIC30F6014A Plug-in Sample
    • Serial Communication Channels Interface (two UARTs, SPI™, CAN, RS-485)
    • Si3000 Voiceband Codec with MIC In/Speaker Jacks
    • General Purpose Prototyping Area with Expansion Header
    • 122 x 32 Dot Addressable LCD
    • MPLAB® ICD 2 and MPLAB ICE 4000 Emulator support
    • LEDs, Switches and Potentiometers
    • Temperature Sensor
    • Separate Digital and Analog Voltage Regulators
    • Digital Potentiometer for DAC Capability
    • Full Demonstration Source Code Provided
    The dsPICDEM 1.1 Plus General Purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F/33F and PIC24H 16-bit architecture, high performance peripherals and powerful instruction set.

    The board features an active demonstration program loaded on the installed dsPIC30F6014A device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sine wave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).
  • MA300014 – dsPIC30F6014A
  • MA300015 – dsPIC30F6010A
  • MA330012 – dsPIC33FJ256GP710