We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC102015

DEBUGGER ADAPTER BOARD

Overview

The Debugger Adapter Board is a connectivity board that gives MPLAB ICD 5 and MPLAB PICkit 5 Debuggers cable compatibility to demo boards with Atmel-ICE, Power Debugger and Segger J-Link style connectors. It supports JTAG, SWD and ICSP protocols in multiple connector formats. It is useful for debugging legacy AVR Xplained demonstration boards with MPLAB PICkit 4 debuggers.

Older AC164110/ AC164110-2 (RJ-11 to ICSP Adapters) can be used to convert between RJ11 (MPLAB ICD 4/5) and 1 x 6 100 mil SIP ICSP (MPLAB PICkit 4/5) connectors if only 6 pins are required. See tool documentation for details.

• RJ11/45 (compatible with MPLAB ICD 5 ICSP/JTAG)
• 1 x 8 - 100 mil ICSP (compatible with MPLAB PICkit 5 ICSP)
• 2 x 10 – 100 mil DIP (compatible with SEGGER J-link JTAG SWD)
• 2 x 7 - 100 mil DIP (compatible with SEGGER J-link EJTAG)
• 2 x 5 – 50 mil (compatible with Atmel-ICE and Power Debugger JTAG SWD)
• 2 x 5 – 50 mil (compatible with Atmel-ICE and Power Debugger AVR JTAG)
• MPLAB ICD 5/MPLAB PICkit 5 connectivity to small ICSP connector (1 x 6 or 1 x 8 – 50 mil SIP ICSP/JTAG)

  • Debugger Adapter Board
  • Cable, FEMALE FLAT RIBBON IDC CONNECTOR, 15CM
  • Cable, FEMALE FLAT RIBBON IDC CONNECTOR, 12CM
  • 8 CONDUCTOR MODULAR CABLE, 6"
  • Cable, HCSD Dual Row Socket IDC Assembly 14pin (7 ea) 10"
PM-25-105929-250514-DevTools-PHOTO-AC102015-Front1-Transparent.png PM-25-105929-250514-DevTools-PHOTO-AC102015-Angle2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AC102015 Schematic Information Sheets Download
AC164110 and AC164110-2 Schematics Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy