We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00499

MCP3912 ADC EVALUATION BOARD


• Four-channel ADC MCP3912 output display using serial communication to the PC software interface.
• Simultaneous 57 ksps at OSR32 address loop ALL or 95 dB SINAD at OSR512 performance on MCP3912.
• System and ADC performance analysis through graphical PC tools showing noise histogram, frequency domain (FFT), time domain scope plot, and statistical numerical analysis.
• Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3912 device; includes separate power supplies and power planes on a four-layer board.
• PICtail™ Plus connectors for Explorer 16 daughter board compatibility.

Overview


The MCP3912 ADC Evaluation Board system provides the opportunity to evaluate the performance of the MCP3912 four-channel Analog Front End (AFE). It also provides a development platform for 16-bit microcontroller-based applications, using the existing 100-pin PIC ® microcontroller Plug-in Module (PIM) systems that are compatible with Explorer 16 Evaluation Board (DM240001) and other high pin count PIC-based demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for data exchange and ADC setup. This software communicates via a USB connection to the board. A download link for this software can be found below. For instructions on the use of this software, refer to the supporting documentation included within the application installation package.

Package Contents

• 1x MCP3912 ADC Evaluation Board (ADM00499)
• 1x Mini-USB cable

Documentation


Title
Document Id
MCP3912 User's Guide Download 34ed7370-8948-4534-96a9-de19f3271d1c
MCP3912 ADC Evaluation Board (ADM00499) Schematics Download 4eeee845-e713-4c33-a2bf-33dd522eae77
MCP3912 ADC Evaluation Board (ADM00499) Gerbers Download e9c08c96-beea-465e-9365-88644670da3f
MCP3912 ADC Evaluation Board (ADM00499) BOM Download 753663a9-09d8-4fa9-88fa-5aec62b84c14
MCP3912 ADC Evaluation Board (ADM00499) Design Files Download 0d13f490-d167-41eb-96ba-f49f6c1e5a20
MCP3912 ADC Evaluation Board (ADM00499) 3D PDF Download 769ed9f9-1978-4088-a2a2-df438d7ab94d

Software


Title
Date
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
MCP3912 ADC Evaluation Board (ADM00499) Firmware v1.0.0 Download 24 Mar 2015