Microchip Technology Inc

MIC4811YMM Evaluation Board

Part Number: MIC4811YMM-EV

The MIC4811 is a high efficiency linear White LED (WLED) driver; it is designed to drive up to six high current WLEDs while maintaining constant current in each channel. The MIC4811 features Dynamic Average Matching™ (DAM™) which is specifically designed to provide optimum matching across all WLEDs. These high accuracy (±1% typical) current regulated WLED channels ensure uniform display illumination under all conditions. A typical dropout of 100mV at 50mA is expected.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
10/20/2015 2:35:42 PM
165KB