Microchip Technology Inc

MIC3202YME Evaluation Board

Part Number: MIC3202YME-EV

The MIC3202/MIC3202-1 is a hysteretic step-down, constant-current, High-Brightness LED (HB LED) driver. It provides an ideal solution for interior/exterior lighting, architectural and ambient lighting, LED bulbs, and other general illumination applications. This board enables the evaluation of the MIC3202/MIC3202-1 for 1A LED current. The board is optimized for ease of testing, with all the components on a single side. The device operates from a 6V to 37V input voltage range, and includes an integrated 1.0A MOSFET. When the input voltage approaches and crosses UVLO threshold, the internal 5V VCC is regulated and the integrated MOSFET is turned on if EN pin and DIM pin are high. The inductor current builds up linearly. When the CS pin voltage hits the VCS(MAX) with respect to VIN, the internal MOSFET is turned off and the Schottky diode takes over and returns the current to VIN. Then the current through inductor and LEDs starts decreasing. When CS pin hits VCS(MIN), the internal MOSFET is turned on and the cycle repeats.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
10/19/2015 2:26:04 PM
500KB