Microchip Technology Inc

PIC32MZ EF PIM

Part Number: MA320019

The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

    • PIC32MZ2048EFH100
    • 200 MHz
    • 2MB Flash and 512 KB RAM
    • Floating Point Unit
    • Hi-speed USB
    • 10/100 Ethernet 
    • 12-bit 18 MSPS 48 channel ADC
    • CAN 2.0