We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320001

PIC32MX360F512L PLUG IN MODULE

Overview

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.

This PIM can be used to evaluate the following MCUs:
PIC32MX360F512L
PIC32MX360F256L
PIC32MX340F256H
PIC32MX320F128L
PIC32MX320F128H
PIC32MX320F064H
PIC32MX320F032H
.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.

This PIM can be used to evaluate the following MCUs:
PIC32MX360F512L
PIC32MX360F256L
PIC32MX340F256H
PIC32MX320F128L
PIC32MX320F128H
PIC32MX320F064H
PIC32MX320F032H

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy